2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SPQJWVSAD

Expand Table
EN
Förhandsgranska bilden
PREVIEWPERLINE
ORDERNO
benefits
BENEFITS
description
DESCRIPTION
features
FEATURES
name
NAME
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
EE7O5HHSF
Superior color dimming transition and color mixing Compact system design Reliable operation through high conductivity substrates High-quality, true color reproduction Ideal for selectable CCT or human centric lighting applications Drop in replacement for 2x2 panel lights and 2x4 troffers Reliable use at elevated currents for greater design flexibility
Bridgelux Vesta Series is a comprehensive line of tunable white and dim-to-warm products that enable fixture manufacturers to build adaptable lighting solutions into their installations. Vesta Series products tap into the powerful mediums of light and color to influence experience, well-being, and human emotion. They allow designers to mimic daylight to increase productivity and well-being, retailers to influence shopper behavior, and fixture manufactures to simulate the familiar glow and dimming of incandescent lamps. Vesta Series is comprised of CSP and phosphor dispensed-based tunable white arrays, SMD-based linear boards, and phosphor dispensed-based dim-to-warm arrays. Vesta Series Tunable White Arrays and modules are also now available with Bridgelux Thrive™ white points, which combine unique chip, phosphor, and packaging technology to closely match the spectra of natural light. Thrive can now be used in tunable white luminaires to incorporate circadian elements that may impact human well-being. The high-fidelity spectral output of Thrive creates stunning environments with excellent color rendering and outstanding TM-30 metrics.
Arrays: Comprehensive line of Dim-To-Warm and Tunable White options Arrays: CSP and phosphor dispensed options for premium applications Arrays: Highly efficient designs with typical efficacies up to 135 lm/W Arrays: Wide flux package range available Edge: Slim in-line tunable white module for use in edge lit systems Edge: Excellent color mixing with a very short mixing distance Edge: Metal core PCB for advanced thermal performance Linear: SMD based linear boards for cost effective lighting applications
EE7O5HHSF
BC3TQVMNI
Superior color dimming transition and color mixing Compact system design Reliable operation through high conductivity substrates High-quality, true color reproduction Ideal for selectable CCT or human centric lighting applications Drop in replacement for 2x2 panel lights and 2x4 troffers Reliable use at elevated currents for greater design flexibility
Bridgelux Vesta Series is a comprehensive line of tunable white and dim-to-warm products that enable fixture manufacturers to build adaptable lighting solutions into their installations. Vesta Series products tap into the powerful mediums of light and color to influence experience, well-being, and human emotion. They allow designers to mimic daylight to increase productivity and well-being, retailers to influence shopper behavior, and fixture manufactures to simulate the familiar glow and dimming of incandescent lamps. Vesta Series is comprised of CSP and phosphor dispensed-based tunable white arrays, SMD-based linear boards, and phosphor dispensed-based dim-to-warm arrays. Vesta Series Tunable White Arrays and modules are also now available with Bridgelux Thrive™ white points, which combine unique chip, phosphor, and packaging technology to closely match the spectra of natural light. Thrive can now be used in tunable white luminaires to incorporate circadian elements that may impact human well-being. The high-fidelity spectral output of Thrive creates stunning environments with excellent color rendering and outstanding TM-30 metrics.
Arrays: Comprehensive line of Dim-To-Warm and Tunable White options Arrays: CSP and phosphor dispensed options for premium applications Arrays: Highly efficient designs with typical efficacies up to 135 lm/W Arrays: Wide flux package range available Edge: Slim in-line tunable white module for use in edge lit systems Edge: Excellent color mixing with a very short mixing distance Edge: Metal core PCB for advanced thermal performance Linear: SMD based linear boards for cost effective lighting applications
BC3TQVMNI
QQYGC3WTF
Superior color dimming transition and color mixing Compact system design Reliable operation through high conductivity substrates High-quality, true color reproduction Ideal for selectable CCT or human centric lighting applications Drop in replacement for 2x2 panel lights and 2x4 troffers Reliable use at elevated currents for greater design flexibility
Bridgelux Vesta Series is a comprehensive line of tunable white and dim-to-warm products that enable fixture manufacturers to build adaptable lighting solutions into their installations. Vesta Series products tap into the powerful mediums of light and color to influence experience, well-being, and human emotion. They allow designers to mimic daylight to increase productivity and well-being, retailers to influence shopper behavior, and fixture manufactures to simulate the familiar glow and dimming of incandescent lamps. Vesta Series is comprised of CSP and phosphor dispensed-based tunable white arrays, SMD-based linear boards, and phosphor dispensed-based dim-to-warm arrays. Vesta Series Tunable White Arrays and modules are also now available with Bridgelux Thrive™ white points, which combine unique chip, phosphor, and packaging technology to closely match the spectra of natural light. Thrive can now be used in tunable white luminaires to incorporate circadian elements that may impact human well-being. The high-fidelity spectral output of Thrive creates stunning environments with excellent color rendering and outstanding TM-30 metrics.
Arrays: Comprehensive line of Dim-To-Warm and Tunable White options Arrays: CSP and phosphor dispensed options for premium applications Arrays: Highly efficient designs with typical efficacies up to 135 lm/W Arrays: Wide flux package range available Edge: Slim in-line tunable white module for use in edge lit systems Edge: Excellent color mixing with a very short mixing distance Edge: Metal core PCB for advanced thermal performance Linear: SMD based linear boards for cost effective lighting applications
QQYGC3WTF
3VR0EX156
Superior color dimming transition and color mixing Compact system design Reliable operation through high conductivity substrates High-quality, true color reproduction Ideal for selectable CCT or human centric lighting applications Drop in replacement for 2x2 panel lights and 2x4 troffers Reliable use at elevated currents for greater design flexibility
Bridgelux Vesta Series is a comprehensive line of tunable white and dim-to-warm products that enable fixture manufacturers to build adaptable lighting solutions into their installations. Vesta Series products tap into the powerful mediums of light and color to influence experience, well-being, and human emotion. They allow designers to mimic daylight to increase productivity and well-being, retailers to influence shopper behavior, and fixture manufactures to simulate the familiar glow and dimming of incandescent lamps. Vesta Series is comprised of CSP and phosphor dispensed-based tunable white arrays, SMD-based linear boards, and phosphor dispensed-based dim-to-warm arrays. Vesta Series Tunable White Arrays and modules are also now available with Bridgelux Thrive™ white points, which combine unique chip, phosphor, and packaging technology to closely match the spectra of natural light. Thrive can now be used in tunable white luminaires to incorporate circadian elements that may impact human well-being. The high-fidelity spectral output of Thrive creates stunning environments with excellent color rendering and outstanding TM-30 metrics.
Arrays: Comprehensive line of Dim-To-Warm and Tunable White options Arrays: CSP and phosphor dispensed options for premium applications Arrays: Highly efficient designs with typical efficacies up to 135 lm/W Arrays: Wide flux package range available Edge: Slim in-line tunable white module for use in edge lit systems Edge: Excellent color mixing with a very short mixing distance Edge: Metal core PCB for advanced thermal performance Linear: SMD based linear boards for cost effective lighting applications
3VR0EX156
3K3LKOQWN
Superior color dimming transition and color mixing Compact system design Reliable operation through high conductivity substrates High-quality, true color reproduction Ideal for selectable CCT or human centric lighting applications Drop in replacement for 2x2 panel lights and 2x4 troffers Reliable use at elevated currents for greater design flexibility
Bridgelux Vesta Series is a comprehensive line of tunable white and dim-to-warm products that enable fixture manufacturers to build adaptable lighting solutions into their installations. Vesta Series products tap into the powerful mediums of light and color to influence experience, well-being, and human emotion. They allow designers to mimic daylight to increase productivity and well-being, retailers to influence shopper behavior, and fixture manufactures to simulate the familiar glow and dimming of incandescent lamps. Vesta Series is comprised of CSP and phosphor dispensed-based tunable white arrays, SMD-based linear boards, and phosphor dispensed-based dim-to-warm arrays. Vesta Series Tunable White Arrays and modules are also now available with Bridgelux Thrive™ white points, which combine unique chip, phosphor, and packaging technology to closely match the spectra of natural light. Thrive can now be used in tunable white luminaires to incorporate circadian elements that may impact human well-being. The high-fidelity spectral output of Thrive creates stunning environments with excellent color rendering and outstanding TM-30 metrics.
Arrays: Comprehensive line of Dim-To-Warm and Tunable White options Arrays: CSP and phosphor dispensed options for premium applications Arrays: Highly efficient designs with typical efficacies up to 135 lm/W Arrays: Wide flux package range available Edge: Slim in-line tunable white module for use in edge lit systems Edge: Excellent color mixing with a very short mixing distance Edge: Metal core PCB for advanced thermal performance Linear: SMD based linear boards for cost effective lighting applications
3K3LKOQWN
ASCZR65D5
Superior color dimming transition and color mixing Compact system design Reliable operation through high conductivity substrates High-quality, true color reproduction Ideal for selectable CCT or human centric lighting applications Drop in replacement for 2x2 panel lights and 2x4 troffers Reliable use at elevated currents for greater design flexibility
Bridgelux Vesta Series is a comprehensive line of tunable white and dim-to-warm products that enable fixture manufacturers to build adaptable lighting solutions into their installations. Vesta Series products tap into the powerful mediums of light and color to influence experience, well-being, and human emotion. They allow designers to mimic daylight to increase productivity and well-being, retailers to influence shopper behavior, and fixture manufactures to simulate the familiar glow and dimming of incandescent lamps. Vesta Series is comprised of CSP and phosphor dispensed-based tunable white arrays, SMD-based linear boards, and phosphor dispensed-based dim-to-warm arrays. Vesta Series Tunable White Arrays and modules are also now available with Bridgelux Thrive™ white points, which combine unique chip, phosphor, and packaging technology to closely match the spectra of natural light. Thrive can now be used in tunable white luminaires to incorporate circadian elements that may impact human well-being. The high-fidelity spectral output of Thrive creates stunning environments with excellent color rendering and outstanding TM-30 metrics.
Arrays: Comprehensive line of Dim-To-Warm and Tunable White options Arrays: CSP and phosphor dispensed options for premium applications Arrays: Highly efficient designs with typical efficacies up to 135 lm/W Arrays: Wide flux package range available Edge: Slim in-line tunable white module for use in edge lit systems Edge: Excellent color mixing with a very short mixing distance Edge: Metal core PCB for advanced thermal performance Linear: SMD based linear boards for cost effective lighting applications
ASCZR65D5
K6Y6DA360
Superior color dimming transition and color mixing Compact system design Reliable operation through high conductivity substrates High-quality, true color reproduction Ideal for selectable CCT or human centric lighting applications Drop in replacement for 2x2 panel lights and 2x4 troffers Reliable use at elevated currents for greater design flexibility
Bridgelux Vesta Series is a comprehensive line of tunable white and dim-to-warm products that enable fixture manufacturers to build adaptable lighting solutions into their installations. Vesta Series products tap into the powerful mediums of light and color to influence experience, well-being, and human emotion. They allow designers to mimic daylight to increase productivity and well-being, retailers to influence shopper behavior, and fixture manufactures to simulate the familiar glow and dimming of incandescent lamps. Vesta Series is comprised of CSP and phosphor dispensed-based tunable white arrays, SMD-based linear boards, and phosphor dispensed-based dim-to-warm arrays. Vesta Series Tunable White Arrays and modules are also now available with Bridgelux Thrive™ white points, which combine unique chip, phosphor, and packaging technology to closely match the spectra of natural light. Thrive can now be used in tunable white luminaires to incorporate circadian elements that may impact human well-being. The high-fidelity spectral output of Thrive creates stunning environments with excellent color rendering and outstanding TM-30 metrics.
Arrays: Comprehensive line of Dim-To-Warm and Tunable White options Arrays: CSP and phosphor dispensed options for premium applications Arrays: Highly efficient designs with typical efficacies up to 135 lm/W Arrays: Wide flux package range available Edge: Slim in-line tunable white module for use in edge lit systems Edge: Excellent color mixing with a very short mixing distance Edge: Metal core PCB for advanced thermal performance Linear: SMD based linear boards for cost effective lighting applications
K6Y6DA360
RRVFESGHQ
Superior color dimming transition and color mixing Compact system design Reliable operation through high conductivity substrates High-quality, true color reproduction Ideal for selectable CCT or human centric lighting applications Drop in replacement for 2x2 panel lights and 2x4 troffers Reliable use at elevated currents for greater design flexibility
Bridgelux Vesta Series is a comprehensive line of tunable white and dim-to-warm products that enable fixture manufacturers to build adaptable lighting solutions into their installations. Vesta Series products tap into the powerful mediums of light and color to influence experience, well-being, and human emotion. They allow designers to mimic daylight to increase productivity and well-being, retailers to influence shopper behavior, and fixture manufactures to simulate the familiar glow and dimming of incandescent lamps. Vesta Series is comprised of CSP and phosphor dispensed-based tunable white arrays, SMD-based linear boards, and phosphor dispensed-based dim-to-warm arrays. Vesta Series Tunable White Arrays and modules are also now available with Bridgelux Thrive™ white points, which combine unique chip, phosphor, and packaging technology to closely match the spectra of natural light. Thrive can now be used in tunable white luminaires to incorporate circadian elements that may impact human well-being. The high-fidelity spectral output of Thrive creates stunning environments with excellent color rendering and outstanding TM-30 metrics.
Arrays: Comprehensive line of Dim-To-Warm and Tunable White options Arrays: CSP and phosphor dispensed options for premium applications Arrays: Highly efficient designs with typical efficacies up to 135 lm/W Arrays: Wide flux package range available Edge: Slim in-line tunable white module for use in edge lit systems Edge: Excellent color mixing with a very short mixing distance Edge: Metal core PCB for advanced thermal performance Linear: SMD based linear boards for cost effective lighting applications
RRVFESGHQ
7J2XWU1HM
Superior color dimming transition and color mixing Compact system design Reliable operation through high conductivity substrates High-quality, true color reproduction Ideal for selectable CCT or human centric lighting applications Drop in replacement for 2x2 panel lights and 2x4 troffers Reliable use at elevated currents for greater design flexibility
Bridgelux Vesta Series is a comprehensive line of tunable white and dim-to-warm products that enable fixture manufacturers to build adaptable lighting solutions into their installations. Vesta Series products tap into the powerful mediums of light and color to influence experience, well-being, and human emotion. They allow designers to mimic daylight to increase productivity and well-being, retailers to influence shopper behavior, and fixture manufactures to simulate the familiar glow and dimming of incandescent lamps. Vesta Series is comprised of CSP and phosphor dispensed-based tunable white arrays, SMD-based linear boards, and phosphor dispensed-based dim-to-warm arrays. Vesta Series Tunable White Arrays and modules are also now available with Bridgelux Thrive™ white points, which combine unique chip, phosphor, and packaging technology to closely match the spectra of natural light. Thrive can now be used in tunable white luminaires to incorporate circadian elements that may impact human well-being. The high-fidelity spectral output of Thrive creates stunning environments with excellent color rendering and outstanding TM-30 metrics.
Arrays: Comprehensive line of Dim-To-Warm and Tunable White options Arrays: CSP and phosphor dispensed options for premium applications Arrays: Highly efficient designs with typical efficacies up to 135 lm/W Arrays: Wide flux package range available Edge: Slim in-line tunable white module for use in edge lit systems Edge: Excellent color mixing with a very short mixing distance Edge: Metal core PCB for advanced thermal performance Linear: SMD based linear boards for cost effective lighting applications
7J2XWU1HM
QQ8WS6J0I
Superior color dimming transition and color mixing Compact system design Reliable operation through high conductivity substrates High-quality, true color reproduction Ideal for selectable CCT or human centric lighting applications Drop in replacement for 2x2 panel lights and 2x4 troffers Reliable use at elevated currents for greater design flexibility
Bridgelux Vesta Series is a comprehensive line of tunable white and dim-to-warm products that enable fixture manufacturers to build adaptable lighting solutions into their installations. Vesta Series products tap into the powerful mediums of light and color to influence experience, well-being, and human emotion. They allow designers to mimic daylight to increase productivity and well-being, retailers to influence shopper behavior, and fixture manufactures to simulate the familiar glow and dimming of incandescent lamps. Vesta Series is comprised of CSP and phosphor dispensed-based tunable white arrays, SMD-based linear boards, and phosphor dispensed-based dim-to-warm arrays. Vesta Series Tunable White Arrays and modules are also now available with Bridgelux Thrive™ white points, which combine unique chip, phosphor, and packaging technology to closely match the spectra of natural light. Thrive can now be used in tunable white luminaires to incorporate circadian elements that may impact human well-being. The high-fidelity spectral output of Thrive creates stunning environments with excellent color rendering and outstanding TM-30 metrics.
Arrays: Comprehensive line of Dim-To-Warm and Tunable White options Arrays: CSP and phosphor dispensed options for premium applications Arrays: Highly efficient designs with typical efficacies up to 135 lm/W Arrays: Wide flux package range available Edge: Slim in-line tunable white module for use in edge lit systems Edge: Excellent color mixing with a very short mixing distance Edge: Metal core PCB for advanced thermal performance Linear: SMD based linear boards for cost effective lighting applications
QQ8WS6J0I
SPQJWVSAD
Superior color dimming transition and color mixing Compact system design Reliable operation through high conductivity substrates High-quality, true color reproduction Ideal for selectable CCT or human centric lighting applications Drop in replacement for 2x2 panel lights and 2x4 troffers Reliable use at elevated currents for greater design flexibility
Bridgelux Vesta Series is a comprehensive line of tunable white and dim-to-warm products that enable fixture manufacturers to build adaptable lighting solutions into their installations. Vesta Series products tap into the powerful mediums of light and color to influence experience, well-being, and human emotion. They allow designers to mimic daylight to increase productivity and well-being, retailers to influence shopper behavior, and fixture manufactures to simulate the familiar glow and dimming of incandescent lamps. Vesta Series is comprised of CSP and phosphor dispensed-based tunable white arrays, SMD-based linear boards, and phosphor dispensed-based dim-to-warm arrays. Vesta Series Tunable White Arrays and modules are also now available with Bridgelux Thrive™ white points, which combine unique chip, phosphor, and packaging technology to closely match the spectra of natural light. Thrive can now be used in tunable white luminaires to incorporate circadian elements that may impact human well-being. The high-fidelity spectral output of Thrive creates stunning environments with excellent color rendering and outstanding TM-30 metrics.
Arrays: Comprehensive line of Dim-To-Warm and Tunable White options Arrays: CSP and phosphor dispensed options for premium applications Arrays: Highly efficient designs with typical efficacies up to 135 lm/W Arrays: Wide flux package range available Edge: Slim in-line tunable white module for use in edge lit systems Edge: Excellent color mixing with a very short mixing distance Edge: Metal core PCB for advanced thermal performance Linear: SMD based linear boards for cost effective lighting applications
SPQJWVSAD
G0NRQ741N
Superior color dimming transition and color mixing Compact system design Reliable operation through high conductivity substrates High-quality, true color reproduction Ideal for selectable CCT or human centric lighting applications Drop in replacement for 2x2 panel lights and 2x4 troffers Reliable use at elevated currents for greater design flexibility
Bridgelux Vesta Series is a comprehensive line of tunable white and dim-to-warm products that enable fixture manufacturers to build adaptable lighting solutions into their installations. Vesta Series products tap into the powerful mediums of light and color to influence experience, well-being, and human emotion. They allow designers to mimic daylight to increase productivity and well-being, retailers to influence shopper behavior, and fixture manufactures to simulate the familiar glow and dimming of incandescent lamps. Vesta Series is comprised of CSP and phosphor dispensed-based tunable white arrays, SMD-based linear boards, and phosphor dispensed-based dim-to-warm arrays. Vesta Series Tunable White Arrays and modules are also now available with Bridgelux Thrive™ white points, which combine unique chip, phosphor, and packaging technology to closely match the spectra of natural light. Thrive can now be used in tunable white luminaires to incorporate circadian elements that may impact human well-being. The high-fidelity spectral output of Thrive creates stunning environments with excellent color rendering and outstanding TM-30 metrics.
Arrays: Comprehensive line of Dim-To-Warm and Tunable White options Arrays: CSP and phosphor dispensed options for premium applications Arrays: Highly efficient designs with typical efficacies up to 135 lm/W Arrays: Wide flux package range available Edge: Slim in-line tunable white module for use in edge lit systems Edge: Excellent color mixing with a very short mixing distance Edge: Metal core PCB for advanced thermal performance Linear: SMD based linear boards for cost effective lighting applications
G0NRQ741N
0BOSFZM9G
Superior color dimming transition and color mixing Compact system design Reliable operation through high conductivity substrates High-quality, true color reproduction Ideal for selectable CCT or human centric lighting applications Drop in replacement for 2x2 panel lights and 2x4 troffers Reliable use at elevated currents for greater design flexibility
Bridgelux Vesta Series is a comprehensive line of tunable white and dim-to-warm products that enable fixture manufacturers to build adaptable lighting solutions into their installations. Vesta Series products tap into the powerful mediums of light and color to influence experience, well-being, and human emotion. They allow designers to mimic daylight to increase productivity and well-being, retailers to influence shopper behavior, and fixture manufactures to simulate the familiar glow and dimming of incandescent lamps. Vesta Series is comprised of CSP and phosphor dispensed-based tunable white arrays, SMD-based linear boards, and phosphor dispensed-based dim-to-warm arrays. Vesta Series Tunable White Arrays and modules are also now available with Bridgelux Thrive™ white points, which combine unique chip, phosphor, and packaging technology to closely match the spectra of natural light. Thrive can now be used in tunable white luminaires to incorporate circadian elements that may impact human well-being. The high-fidelity spectral output of Thrive creates stunning environments with excellent color rendering and outstanding TM-30 metrics.
Arrays: Comprehensive line of Dim-To-Warm and Tunable White options Arrays: CSP and phosphor dispensed options for premium applications Arrays: Highly efficient designs with typical efficacies up to 135 lm/W Arrays: Wide flux package range available Edge: Slim in-line tunable white module for use in edge lit systems Edge: Excellent color mixing with a very short mixing distance Edge: Metal core PCB for advanced thermal performance Linear: SMD based linear boards for cost effective lighting applications
0BOSFZM9G
V1244WACT
Superior color dimming transition and color mixing Compact system design Reliable operation through high conductivity substrates High-quality, true color reproduction Ideal for selectable CCT or human centric lighting applications Drop in replacement for 2x2 panel lights and 2x4 troffers Reliable use at elevated currents for greater design flexibility
Bridgelux Vesta Series is a comprehensive line of tunable white and dim-to-warm products that enable fixture manufacturers to build adaptable lighting solutions into their installations. Vesta Series products tap into the powerful mediums of light and color to influence experience, well-being, and human emotion. They allow designers to mimic daylight to increase productivity and well-being, retailers to influence shopper behavior, and fixture manufactures to simulate the familiar glow and dimming of incandescent lamps. Vesta Series is comprised of CSP and phosphor dispensed-based tunable white arrays, SMD-based linear boards, and phosphor dispensed-based dim-to-warm arrays. Vesta Series Tunable White Arrays and modules are also now available with Bridgelux Thrive™ white points, which combine unique chip, phosphor, and packaging technology to closely match the spectra of natural light. Thrive can now be used in tunable white luminaires to incorporate circadian elements that may impact human well-being. The high-fidelity spectral output of Thrive creates stunning environments with excellent color rendering and outstanding TM-30 metrics.
Arrays: Comprehensive line of Dim-To-Warm and Tunable White options Arrays: CSP and phosphor dispensed options for premium applications Arrays: Highly efficient designs with typical efficacies up to 135 lm/W Arrays: Wide flux package range available Edge: Slim in-line tunable white module for use in edge lit systems Edge: Excellent color mixing with a very short mixing distance Edge: Metal core PCB for advanced thermal performance Linear: SMD based linear boards for cost effective lighting applications
V1244WACT
0T7W8867U
Superior color dimming transition and color mixing Compact system design Reliable operation through high conductivity substrates High-quality, true color reproduction Ideal for selectable CCT or human centric lighting applications Drop in replacement for 2x2 panel lights and 2x4 troffers Reliable use at elevated currents for greater design flexibility
Bridgelux Vesta Series is a comprehensive line of tunable white and dim-to-warm products that enable fixture manufacturers to build adaptable lighting solutions into their installations. Vesta Series products tap into the powerful mediums of light and color to influence experience, well-being, and human emotion. They allow designers to mimic daylight to increase productivity and well-being, retailers to influence shopper behavior, and fixture manufactures to simulate the familiar glow and dimming of incandescent lamps. Vesta Series is comprised of CSP and phosphor dispensed-based tunable white arrays, SMD-based linear boards, and phosphor dispensed-based dim-to-warm arrays. Vesta Series Tunable White Arrays and modules are also now available with Bridgelux Thrive™ white points, which combine unique chip, phosphor, and packaging technology to closely match the spectra of natural light. Thrive can now be used in tunable white luminaires to incorporate circadian elements that may impact human well-being. The high-fidelity spectral output of Thrive creates stunning environments with excellent color rendering and outstanding TM-30 metrics.
Arrays: Comprehensive line of Dim-To-Warm and Tunable White options Arrays: CSP and phosphor dispensed options for premium applications Arrays: Highly efficient designs with typical efficacies up to 135 lm/W Arrays: Wide flux package range available Edge: Slim in-line tunable white module for use in edge lit systems Edge: Excellent color mixing with a very short mixing distance Edge: Metal core PCB for advanced thermal performance Linear: SMD based linear boards for cost effective lighting applications
0T7W8867U
VVUL055CF
Superior color dimming transition and color mixing Compact system design Reliable operation through high conductivity substrates High-quality, true color reproduction Ideal for selectable CCT or human centric lighting applications Drop in replacement for 2x2 panel lights and 2x4 troffers Reliable use at elevated currents for greater design flexibility
Bridgelux Vesta Series is a comprehensive line of tunable white and dim-to-warm products that enable fixture manufacturers to build adaptable lighting solutions into their installations. Vesta Series products tap into the powerful mediums of light and color to influence experience, well-being, and human emotion. They allow designers to mimic daylight to increase productivity and well-being, retailers to influence shopper behavior, and fixture manufactures to simulate the familiar glow and dimming of incandescent lamps. Vesta Series is comprised of CSP and phosphor dispensed-based tunable white arrays, SMD-based linear boards, and phosphor dispensed-based dim-to-warm arrays. Vesta Series Tunable White Arrays and modules are also now available with Bridgelux Thrive™ white points, which combine unique chip, phosphor, and packaging technology to closely match the spectra of natural light. Thrive can now be used in tunable white luminaires to incorporate circadian elements that may impact human well-being. The high-fidelity spectral output of Thrive creates stunning environments with excellent color rendering and outstanding TM-30 metrics.
Arrays: Comprehensive line of Dim-To-Warm and Tunable White options Arrays: CSP and phosphor dispensed options for premium applications Arrays: Highly efficient designs with typical efficacies up to 135 lm/W Arrays: Wide flux package range available Edge: Slim in-line tunable white module for use in edge lit systems Edge: Excellent color mixing with a very short mixing distance Edge: Metal core PCB for advanced thermal performance Linear: SMD based linear boards for cost effective lighting applications
VVUL055CF
5WMJWIQZY
Superior color dimming transition and color mixing Compact system design Reliable operation through high conductivity substrates High-quality, true color reproduction Ideal for selectable CCT or human centric lighting applications Drop in replacement for 2x2 panel lights and 2x4 troffers Reliable use at elevated currents for greater design flexibility
Bridgelux Vesta Series is a comprehensive line of tunable white and dim-to-warm products that enable fixture manufacturers to build adaptable lighting solutions into their installations. Vesta Series products tap into the powerful mediums of light and color to influence experience, well-being, and human emotion. They allow designers to mimic daylight to increase productivity and well-being, retailers to influence shopper behavior, and fixture manufactures to simulate the familiar glow and dimming of incandescent lamps. Vesta Series is comprised of CSP and phosphor dispensed-based tunable white arrays, SMD-based linear boards, and phosphor dispensed-based dim-to-warm arrays. Vesta Series Tunable White Arrays and modules are also now available with Bridgelux Thrive™ white points, which combine unique chip, phosphor, and packaging technology to closely match the spectra of natural light. Thrive can now be used in tunable white luminaires to incorporate circadian elements that may impact human well-being. The high-fidelity spectral output of Thrive creates stunning environments with excellent color rendering and outstanding TM-30 metrics.
Arrays: Comprehensive line of Dim-To-Warm and Tunable White options Arrays: CSP and phosphor dispensed options for premium applications Arrays: Highly efficient designs with typical efficacies up to 135 lm/W Arrays: Wide flux package range available Edge: Slim in-line tunable white module for use in edge lit systems Edge: Excellent color mixing with a very short mixing distance Edge: Metal core PCB for advanced thermal performance Linear: SMD based linear boards for cost effective lighting applications
5WMJWIQZY
VU4C95ZQP
Superior color dimming transition and color mixing Compact system design Reliable operation through high conductivity substrates High-quality, true color reproduction Ideal for selectable CCT or human centric lighting applications Drop in replacement for 2x2 panel lights and 2x4 troffers Reliable use at elevated currents for greater design flexibility
Bridgelux Vesta Series is a comprehensive line of tunable white and dim-to-warm products that enable fixture manufacturers to build adaptable lighting solutions into their installations. Vesta Series products tap into the powerful mediums of light and color to influence experience, well-being, and human emotion. They allow designers to mimic daylight to increase productivity and well-being, retailers to influence shopper behavior, and fixture manufactures to simulate the familiar glow and dimming of incandescent lamps. Vesta Series is comprised of CSP and phosphor dispensed-based tunable white arrays, SMD-based linear boards, and phosphor dispensed-based dim-to-warm arrays. Vesta Series Tunable White Arrays and modules are also now available with Bridgelux Thrive™ white points, which combine unique chip, phosphor, and packaging technology to closely match the spectra of natural light. Thrive can now be used in tunable white luminaires to incorporate circadian elements that may impact human well-being. The high-fidelity spectral output of Thrive creates stunning environments with excellent color rendering and outstanding TM-30 metrics.
Arrays: Comprehensive line of Dim-To-Warm and Tunable White options Arrays: CSP and phosphor dispensed options for premium applications Arrays: Highly efficient designs with typical efficacies up to 135 lm/W Arrays: Wide flux package range available Edge: Slim in-line tunable white module for use in edge lit systems Edge: Excellent color mixing with a very short mixing distance Edge: Metal core PCB for advanced thermal performance Linear: SMD based linear boards for cost effective lighting applications
VU4C95ZQP
0MTQT3PCN
Superior color dimming transition and color mixing Compact system design Reliable operation through high conductivity substrates High-quality, true color reproduction Ideal for selectable CCT or human centric lighting applications Drop in replacement for 2x2 panel lights and 2x4 troffers Reliable use at elevated currents for greater design flexibility
Bridgelux Vesta Series is a comprehensive line of tunable white and dim-to-warm products that enable fixture manufacturers to build adaptable lighting solutions into their installations. Vesta Series products tap into the powerful mediums of light and color to influence experience, well-being, and human emotion. They allow designers to mimic daylight to increase productivity and well-being, retailers to influence shopper behavior, and fixture manufactures to simulate the familiar glow and dimming of incandescent lamps. Vesta Series is comprised of CSP and phosphor dispensed-based tunable white arrays, SMD-based linear boards, and phosphor dispensed-based dim-to-warm arrays. Vesta Series Tunable White Arrays and modules are also now available with Bridgelux Thrive™ white points, which combine unique chip, phosphor, and packaging technology to closely match the spectra of natural light. Thrive can now be used in tunable white luminaires to incorporate circadian elements that may impact human well-being. The high-fidelity spectral output of Thrive creates stunning environments with excellent color rendering and outstanding TM-30 metrics.
Arrays: Comprehensive line of Dim-To-Warm and Tunable White options Arrays: CSP and phosphor dispensed options for premium applications Arrays: Highly efficient designs with typical efficacies up to 135 lm/W Arrays: Wide flux package range available Edge: Slim in-line tunable white module for use in edge lit systems Edge: Excellent color mixing with a very short mixing distance Edge: Metal core PCB for advanced thermal performance Linear: SMD based linear boards for cost effective lighting applications
0MTQT3PCN
Visa komprimerad display (23 produkter)
Order numberSPQJWVSAD
Sista förändringen14.07.2023 09:27:40
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties